,Model##other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Length##length##inches,Height##length##inches,Width##length##inches,Refrigerant Liquid Connection Diameter##pipe_size##inches,Cooling In Connection Offset Top##length##inches,Cooling In Connection Offset Back##length##inches,Refrigerant Suction Gas Connection Diameter##pipe_size##inches,Cooling Out Connection Offset Top##length##inches,Cooling Out Connection Offset Back##length##inches,Condensate Drain Connection Diameter##Pipe_Size##Inches,Condensate Drain Connection Offset Bottom##Length##Inches,Electrical Connection Offset Top##Length##Inches,Electrical Connection Offset Back##Length##Inches,Ventilation Air Connection Width##Length##Inches,Ventilation Air Connection Height##Length##Inches,Ventilation Air Connection Offset Top##Length##Inches,Ventilation Air Connection Offset Left##Length##Inches,Return Air Connection Width##Length##Inches,Return Air Connection Height##Length##Inches,Return Air Connection Offset Bottom##Length##Inches,Return Air Connection Offset Left##Length##Inches,Supply Air Connection Width##Length##Inches,Supply Air Connection Height##Length##Inches,Supply Air Connection Offset Top##Length##Inches,Supply Air Connection Offset Left##Length##Inches,CTRL Duct Connection Protrusion##Length##Inches,CONST Cooling Fluid Out Connection Offset Left or Right Edge##Length##Inches,CONST Cooling Fluid In Connection Offset Left or Right Edge##Length##Inches,CONST Electrical Connection Offset Left or Right Edge##Length##Inches,CONST Pipe Connections Length##Length##Inches,CONST Condensate Drain Connection Offset Left or Right Edge##Length##Inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Number of Poles##other##,Family Load Status##other##,Include Clearance##Other##
"Size 07, 36"" Width",UAH??07,750,64,16.625,36,0.25,6.125,15.5,0.75,11,13.375,0.875,4.75,9,14,36.25,5.25,1,13.875,36.25,5.25,4,14,36.25,5.375,6.44,13.75,0.75,6,6.75,5.5,1,7,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 10, 36"" Width",UAH??10,1000,76,16.625,36,0.25,6.125,15.5,0.75,11,13.375,0.875,4.75,9,14,48.25,5.25,1,13.875,48.25,5.25,4,14,48.25,5.375,6.44,13.75,0.75,6,6.75,5.5,1,7,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 13, 36"" Width",UAH??13,1250,88,16.625,36,0.375,6.125,15.5,0.875,11,13.375,0.875,4.75,9,14,60.25,5.25,1,13.875,60.25,5.25,4,14,60.25,5.375,6.44,13.75,0.75,6,6.75,5.5,1,7,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 15, 36"" Width",UAH??15,1500,100,16.625,36,0.375,6.125,15.5,0.875,11,13.375,0.875,4.75,9,14,72.25,5.25,1,13.875,72.25,5.25,4,14,72.25,5.375,6.44,13.75,0.75,6,6.75,5.5,1,7,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1
"Size 20, 40"" Width",UAH??20,2000,100,16.625,40,0.375,6.125,15.5,0.875,11,13.375,0.875,4.75,9,14,72.25,5.25,1,13.875,72.25,5.25,4,14,72.25,5.375,6.44,13.75,0.75,6,6.75,5.5,1,7,1,36,1,24,24,1,1,Valid - Type loaded via type catalog,1